IESNA:LM-63-2002
[TEST]P946821
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-835-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8696
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1356.4 1273.5 1201.6 1116.4 1031.3 978.6 959.9 962.7 978.6 998.9
1093.9 1388.8 1867.7 2347.6 2833.1 3204.9 3533.3 3791.4 4055.5 4225.2
4237.8 4027.5 3087.9 2690.3 2238.4 1521.2 942.4 744.7 500.3 263.6
131.8 99.9 63.7 37.3 14.8 0 0
1356.4 1285 1213.1 1128.5 1042.3 989 969.3 967.6 981.3 1000
1073.1 1329 1789.2 2328.4 2794.1 3181.3 3522.3 3817.2 4064.3 4260.4
4304.3 4130.8 3223 2758.4 2327.9 1618.4 1003.3 772.7 517.3 276.8
153.8 120.8 82.4 53.8 35.1 8.2 0
1356.4 1283.4 1215.8 1135.7 1051.6 999.5 977.5 973.1 981.9 998.9
1046.7 1234.5 1628.8 2143.4 2642.5 3087.4 3490.4 3835.3 4137.4 4388.9
4481.1 4404.8 4117.6 3237.3 2715 2003.3 1257 905 658.4 385
259.2 214.2 187.3 156 107.1 18.7 0
1356.4 1291.1 1226.3 1156.5 1081.3 1025.3 1000.6 990.7 994 1007.2
1030.8 1128.5 1389.9 1812.8 2315.8 2818.3 3313.1 3785.9 4208.7 4514.6
4700.2 4725.5 4588.2 4349.9 3960 3290 2686.5 2062.6 1382.8 640.3
325.1 214.2 162 107.1 42.3 0 0
1356.4 1293.8 1239.4 1180.7 1119.7 1073.1 1045 1034.1 1032.4 1042.9
1060.4 1096.7 1213.1 1475 1878.7 2357.5 2893 3444.9 3992.9 4453.7
4789.2 4970.4 4977.6 4845.2 4665.6 4420.2 4076.9 3485.5 2593.1 1566.2
668.9 232.8 97.2 54.4 21.4 1.6 0
1356.4 1304.8 1256.5 1215.8 1171.9 1136.8 1117.5 1108.7 1107.7 1115.9
1131.8 1154.9 1203.2 1310.8 1530 1868.2 2310.9 2816.1 3344.4 3868.3
4366.9 4789.2 5109.4 5238.4 5251 5245 5251.6 5103.3 4419.1 3141.2
1751.8 589.8 149.9 55.5 13.7 1.1 0
1356.4 1315.8 1279 1252.6 1231.8 1218 1215.3 1220.2 1230.1 1243.3
1263.1 1290.5 1326.2 1385.5 1484.4 1653.5 1916.6 2270.2 2668.9 3097.2
3562.9 4044.5 4513.5 4937.5 5312 5619 5940.2 6260.9 6254.9 5272.5
3274.1 1386.6 361.3 102.1 30.8 2.2 0
1356.4 1330.6 1308.6 1296 1294.4 1302.1 1318 1345.4 1371.8 1403.6
1446.5 1489.9 1533.2 1592 1668.9 1788.1 1972.6 2231.8 2535.5 2894.1
3302.6 3711.2 4136.8 4542.1 5064.9 5603.1 6256.6 6871.1 7179.7 6810.7
5369.7 2928.7 820.4 174.6 37.3 2.7 0
1356.4 1347.1 1339.4 1347.1 1363 1389.4 1422.9 1462.4 1499.7 1541.5
1587.1 1633.2 1682.1 1746.9 1832 1955.5 2126.9 2365.8 2662.9 3007.2
3422.9 3865.5 4358.7 4895.2 5476.7 6123.1 6805.2 7447.1 7777.7 7448.8
5862.8 2701.3 573.9 148.8 30.8 2.7 0
1356.4 1346.5 1344.3 1354.2 1373.4 1404.2 1442.6 1480 1523.4 1563.5
1608.5 1652.4 1702.9 1763.3 1850.7 1976.4 2151.6 2391 2694.2 3065.9
3487.7 3950.1 4454.2 5013.8 5610.2 6266.4 6950.7 7562.4 7835.4 7362
5526.7 2249.3 436.6 115.9 23.1 2.2 0
1356.4 1357.5 1366.3 1396.5 1433.3 1483.3 1543.7 1604.1 1663.9 1724.4
1783.1 1846.3 1913.8 2005 2137.9 2308.1 2516.8 2782.6 3101.1 3458
3839.2 4234.6 4661.8 5065.4 5435.6 5749.1 5991.9 6066 5795.8 4953.9
3178.5 933 169.7 52.2 13.2 4.4 0
1356.4 1362.5 1378.9 1411.9 1459.1 1518.4 1583.8 1652.4 1720 1781.5
1841.3 1899.5 1961.6 2037.4 2128 2251 2414.6 2614 2837.5 3068.7
3302.6 3538.2 3766.7 3947.3 4041.8 4042.9 3956.7 3761.2 3359.2 2790.3
1810.6 607.9 135.6 44.5 17 6.6 0
1356.4 1363.6 1383.9 1416.8 1465.7 1521.2 1579.9 1636.5 1684.3 1720.5
1741.4 1754.6 1759 1765.5 1778.7 1800.1 1857.3 1978.6 2132.4 2282.8
2381.1 2426.2 2417.4 2294.9 2025.8 1670 1275.1 835.8 486.6 262.5
140.6 62.1 25.8 10.4 3.8 0.5 0
1356.4 1366.9 1378.9 1402 1419 1428.4 1429.5 1407.5 1367.4 1298.8
1202.1 1081.3 944 805.6 672.2 547.5 436 360.8 334.4 331.1
334.4 332.2 298.7 236.7 169.1 113.1 75.2 57.1 47.2 38.4
29.7 18.7 7.7 3.3 1.1 0 0
1356.4 1367.4 1364.7 1346 1305.9 1244.9 1162 1042.3 885.8 704
534.3 395.4 294.9 241.6 222.4 218.6 215.8 212.5 207 201
191.7 171.3 141.1 109.8 84.6 67 53.3 41.7 32.4 24.2
15.9 7.7 3.3 1.1 0 0 0
1356.4 1359.7 1330.6 1260.3 1154.3 1016.5 828.7 622.7 447 324.6
259.8 231.7 214.7 200.4 187.8 177.4 171.9 165.8 160.4 154.9
146.1 130.7 110.9 90.1 70.8 56.6 45.6 35.1 26.4 18.1
9.3 4.4 1.6 0 0 0 0
1356.4 1349.8 1282.8 1165.3 1001.7 798.5 564.5 386.1 288.3 254.8
238.3 223 203.7 180.7 157.1 137.3 122.5 115.9 120.3 126.9
126.9 119.2 105.4 87.9 69.2 54.9 42.8 33.5 24.7 16.5
10.4 4.4 1.6 0 0 0 0
1356.4 1346 1246.6 1079.6 856.7 593.1 387.2 287.2 260.8 246.6
231.7 210.9 186.2 159.8 134.5 113.1 95.6 86.8 82.9 81.8
82.4 82.4 80.2 73 64.3 54.9 46.1 36.8 29.7 23.6
17.6 10.4 2.2 0 0 0 0
1356.4 1344.3 1216.9 1019.2 754.5 483.8 318 270.7 255.9 242.2
223.5 199.3 173 146.1 123 103.8 91.7 85.1 80.7 76.9
73 69.7 67 63.7 59.3 53.3 45.6 38.4 32.9 26.9
19.8 12.1 2.2 0 0 0 0
1356.4 1337.7 1190 964.9 674.9 413 289.4 265.8 253.2 237.2
216.9 194.4 170.2 143.9 120.8 103.8 93.4 87.9 84 80.7
76.3 73 69.2 65.3 60.4 52.2 41.7 35.7 29.7 23.6
16.5 7.7 1.1 0 0 0 0
1356.4 1337.2 1181.8 944.6 642.5 386.6 280.6 263.6 252.1 235
214.2 193.3 170.8 146.1 122.5 104.3 94.5 89 84.6 81.3
78 74.1 69.7 64.8 57.7 46.7 34 28.6 23.1 17
11 3.8 0 0 0 0 0
1356.4 1338.3 1176.8 936.3 628.8 378.4 280.6 263 251 234.5
213.1 192.2 170.8 145.5 121.9 103.8 94.5 89 85.1 81.8
78.5 74.1 69.7 64.8 57.1 45 32.9 28 22 16.5
9.9 3.3 0 0 0 0 0
